Exposed wash basin tap VITUS VW-AH-M
Mixed water
Manual open/cold/hot actuation with clinic arm lever. Scope of delivery
- Open/cold/hot exposed wash basin tap
- Ergonomic clinic arm lever 153 mm
- Valve (mechanical) for thermal disinfection (according to DVGW worksheet W 551)
- Open /cold/warm ceramic cartridge with hot water restrictor
- 2 backflow preventers (EN 1717: EB-type)
- Pivoting outlet (lockable) with Care flow regulator
- 2 S-connections and rosettes (depth-adjustable)
Technical data
- Flow: 7.5 - 9.0 l/min
- Flow pressure: 1.0 - 5.0 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Outlet Brass, conform to German drinking water regulations; Actuation Brass; Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Projection to centre of aerator: 270 mm
- Connection: 2x DN 15 G 1/2 AG
- Certificates: PA-IX 38239/IO, Belgaqua
- Noise class: I
- Flow class: O
- 016640699