Concealed shower LINUS D-SC-V
Pre-mixed water
For WBD-SC-V concealed masterbox. Manual actuation with automatic closing. Scope of delivery
- Front panel
- SC-V self-closing button with push sleeve
- Installation frame
- Fastening material
Technical data
- Material: Actuation Brass; Front panel Stainless steel
- Surface: Actuation Chrome; Front panel Brushed stainless steel
- Dimensions front plate: w 180 mm x h 188 mm x d 11.5 mm
- 018332899