Concealed Masterbox WBD-SC-M
Mixed water
For LINUS/LINUS Basic D-SC-M concealed shower fittings. Manual actuation with automatic closing. With sealed housing bushings and internal isolating valve. Scope of delivery
- Masterbox
- Roughing-in housing
- Concealed shower tap with 2 isolating valves
- Self-closing cartridge SC II with hot water restrictor
- 2 pre-filters
- 2 backflow preventers (EN 1717: EB-type)
- Flushing nozzle
- Flush-mounted cap
Technical data
- Running time: 5 - 30 s
- Flow at 3 bar: 10 l/min
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations
- Dimensions: w 138 mm x h 149 mm x d 120 mm
- Installation depth: 80 - 104 mm
- Connection: 2x G 1/2 IG
- Outlet: G 1/2 IG
- Certificates: P-IX 19960/IB, DIN-DVGW, Belgaqua
- Noise class: I
- Flow class: B
- 018670099