Concealed wash basin tap LINUS W-E-M
Mixed water
For WBW-E-M concealed masterbox. Infrared sensor-controlled. Battery operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC.
Scope of delivery
- Front panel with infrared sensor window
- Mixed water operating button with push sleeve
- Installation frame with infrared sensor electronics, programmable
- 6 V battery compartment, protection class IP65
- Fastening material
Technical data
- Setting options via SWS SSC
- Sensor range (short/medium/long)
- Programming via short range reflex (off/on)
- Max. flow time (1-360 s)
- Follow-up time (0.6-60 s)
- Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h)
- Continuous flush for thermal disinfection, with anti-scalding protection (off/15-600 s)
- Duration of flow (off/15-600 s)
- Energy saving mode (off/1-254 h after last flush)
- Cleaning stop (off/60-360 s)
- Setting options via short range reflex
- Sensor range (short/medium/long)
- Stagnation flush (off/30 s, every 24 h after last flush/every 24 h)
- Continuous flush for thermal disinfection, with anti-scalding protection (off/300 s/120 s)
- Cleaning stop (off/60 s)
- Flow: max. 5 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Outlet Brass, conform to German drinking water regulations; Actuation Brass; Front panel Stainless steel
- Surface: Outlet Chrome; Actuation Chrome; Front panel Brushed stainless steel
- Outlet: L 230 mm
- Dimensions front plate: w 188 mm x h 180 mm x d 12 mm
- 019302899