Exposed wash basin tap MODUS E
HD-K - high-pressure cold water/pre-mixed water
Infrared sensor-controlled. Battery operation.
Scope of delivery
- Infrared sensor wall outlet tap
- Infrared sensor electronics, programmable
- 6 V solenoid valve
- Isolating valve
- Flow regulator
- 6 V battery compartment (integrated)
- 4x AA alkaline battery 1.5 V
- Push rosette
Technical data
- Setting options via short range reflex
- Sensor range area (approx. 2-13 cm)
- Stagnation flush (off/duration of flow 30 s, 24 h after last use)
- Cleaning stop (off/120 s)
- Flow: max. 1 gpm ˜ 3,8 l/min
- Flow pressure: 0.5 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (temporarily, e.g. for thermal disinfection)
- Material: Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Projection to centre of aerator: 187 mm
- Connection: G 1/2 AG
- Certificates: P-IX 29862/IO, ACS, WRAS applied
- Noise class: I
- Flow class: O
- 019530699