Standard valve cold water MODUS K
HD-K - high-pressure cold water/pre-mixed water
Compact open/closed tap for hand wash basin.
Scope of delivery
- Pillar valve
- Flexible Clean-Fix S connection hose, G 3/8 IG x 380 mm
- Fastening material for wash basin installation
Technical data
- Flow: max. 5 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Actuation Die-cast zinc; Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Connection: G 3/8 IG
- Certificates: ACS
- 021420699