Exposed wash basin tap PETIT SC
Cold water/pre-mixed water
Manual actuation with automatic closing. Easy flow time adjustment. Scope of delivery
- Self-closing wall outlet tap
- SC self-closing button
- Self-closing cartridge SC II
- Isolating valve
- Flow regulator
- Rosette Ø 60 mm
Technical data
- Running time: 6 - 15 s (7 s )
- Flow: max. 5 l/min pressure independent
- Flow pressure: 0.8 - 5.0 bar
- Material: Housing Dezincification-resistant brass, conform to German drinking water regulations
- Surface: Chrome
- Connection: DN 15 G 1/2 AG
- Certificates: P-IX 28340/IO, DIN-DVGW, WRAS
- Noise class: I
- Flow class: O
- 021470699