Self-closing pillar vale PETIT SC
HD-M - high-pressure mixed water
Manual actuation with automatic closing. Easy flow time adjustment.
Scope of delivery
- Self-closing single-hole tap
- Self-closing cartridge SC II with hot water restrictor
- Flow regulator
- 2 flexible Clean-Fix S connection hoses, G 3/8 IG x 380 mm, with integrated backflow preventer (EN 1717: EB-type) and pre-filter
- Fastening material for wash basin installation
Technical data
- Running time: 2 - 15 s (7 s )
- Flow: max. 5 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (80 °C for thermal disinfection)
- Material: Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Connection: 2x G 3/8 IG
- Certificates: P-IX 19958/IO, DIN-DVGW, ACS, Belgaqua, WRAS
- Noise class: I
- Flow class: O
- 021510699