Electronic wash basin tap MODUS E
HD-K - high-pressure cold water/pre-mixed water
Infrared sensor-controlled. Battery operation. Scope of delivery
- Infrared sensor single-hole tap
- Infrared sensor electronics, programmable
- 6 V solenoid valve with pre-filter
- Flow regulator
- Connection cable, 200 mm, with 2-pin plug, protection class IP65
- Flexible connection hose, G 3/8 IG x 450 mm, with pre-filter
- 6 V battery compartment, protection class IP65
- 4x AA alkaline battery 1.5 V
- Fastening material for wash basin installation
Technical data
- Setting options via short range reflex
- Sensor range area (approx. 2-17 cm)
- Stagnation flush (off/duration of flow 30 s, 24 h after last use)
- Cleaning stop (off/120 s)
- Flow: max. 1 gpm ˜ 3,8 l/min
- Flow pressure: 0.5 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C (temporarily, e.g. for thermal disinfection)
- Material: Brass, conform to German drinking water regulations
- Surface: Chrome
- Connection: G 3/8 IG
- Certificates: P-IX 29853/IO, WRAS applied
- Noise class: I
- Flow class: O
- 021720699