Wash basin tap MODUS EH-T
HD-M - High pressure mixed water, ThermoProtect cartridge
Compact single-lever mixer tap with design lever. Scope of delivery
- Single-lever single-hole tap
- Single-lever mixer
- Ceramic cartridge with temperature lock 38° C, scald protection in case of cold water supply failure
- Flow regulator
- 2 flexible Clean-Fix S connection hoses, G 3/8 IG x 440 mm, with integrated backflow preventer (EN 1717: EB-type) and pre-filter
- Fastening material for wash basin installation
Technical data
- Flow: max. 5 l/min pressure independent
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Max. operating temperature: 70 °C
- Max. outlet temperature: 38 °C
- Material: Actuation Die-cast zinc; Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Connection: 2x G 3/8 IG
- Certificates: P-IX 29002/IO, DIN-DVGW, Belgaqua
- Noise class: I
- Flow class: O
- 021820699