Exposed WC flush valve SCHELLOMAT Silent Eco SV, DN 20
All-metal design with brass push button. Conform to DIN EN 12541. Dual flush. Scope of delivery
- Exposed WC flush valve
- Self-closing cartridge with automatic nozzle cleaning needle
- Push rosette Ø 60 mm
- Flush pipe connection with pipe interrupter
Technical data
- Dual flush: Economy flush volume 3 l, Main 4.5 - 9.0 l
- Material: Housing Brass; Parts in contact with water Brass, conform to German drinking water regulations, Plastic
- Surface: Chrome
- Connection: DN 20 G 3/4 AG
- Flush pipe connection: Ø 26 mm
- Certificates: PA-IX 9902/I, DIN-DVGW, Belgaqua
- Noise class: I, at 100% flow
- 022490699