Exposed urinal flush valve SCHELLOMAT Basic, DN 15
Benelux model
All-metal design with brass push button. Conform to EN 12541. Scope of delivery
- Exposed urinal flush valve
- Self-closing cartridge with nozzle bore pre-filter
- Urinal internal connector
- Push rosette Ø 60 mm
- Flush pipe Ø 15 mm x 314 mm, with pipe interrupter
Technical data
- Flow pressure: 0.8 - 5.0 bar
- Flush flow: max. 0.3 l/s
- Flush volume adjustable: 1.0 - 6.0 l
- Material: Parts in contact with water Brass, conform to German drinking water regulations, Plastic
- Surface: Chrome
- Connection: DN 15 G 1/2 AG
- Outlet: Internal connector Ø 43 mm (flush pipe Ø 15 mm)
- Certificates: PA-IX 9892/II, DIN-DVGW, Belgaqua
- Noise class: II, at 100% flow
- 024830699