EDITION urinal operating panel
For SCHELL COMPACT II concealed urinal flush valve. Scope of delivery
- Designer operating panel
- Self-closing cartridge with nozzle bore pre-filter
- Installation frame
- Fastening material
Technical data
- Flush volume adjustable: 1.0 - 6.0 l
- Material: Actuation Plastic; Front panel Plastic
- Surface: Actuation Chrome; Front panel Chrome
- Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm
- 028000699