EDITION urinal operating panel
Vandal-resistant design
For SCHELL COMPACT II concealed urinal flush valve. Scope of delivery
- Designer operating panel
- Self-closing cartridge with nozzle bore pre-filter
- Installation frame
- Fastening material
Technical data
- Flush volume adjustable: 1.0 - 6.0 l
- Material: Actuation Die-cast zinc; Front panel Stainless steel
- Surface: Actuation Chrome; Front panel Brushed stainless steel
- Dimensions front plate: w 120 mm x h 150 mm x d 12 mm
- 028012899