WC operating panel EDITION Eco
For SCHELL COMPACT II concealed WC flush valve. Dual flush. Scope of delivery
- Designer operating panel
- Operating buttons for economy/main flush
- Self-closing cartridge with automatic nozzle cleaning needle
- Baffle plate for flow rate regulation
- Installation frame
Technical data
- Dual flush: Economy flush volume 3 l, Main 4.5 - 9.0 l
- Material: Plastic
- Surface: Chrome; Front panel Chrome
- Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm
- 028040699