WC operating panel EDITION Eco ND
For SCHELL COMPACT II ND concealed WC flush valve. Low pressure from 0.8 bar. Dual flush. Scope of delivery
- Designer operating panel
- Operating buttons for economy/main flush
- Low-pressure self-closing cartridge with automatic nozzle cleaning needle
- Baffle plate for flow rate regulation
- Installation frame
Technical data
- Dual flush: Economy flush volume 3 l, Main 4.5 - 6.0 l
- Material: Actuation Plastic; Front panel Plastic
- Surface: Actuation Alpine white; Front panel Alpine white
- Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm
- Certificates: Watermark
- 028141599