WC operating panel EDITION ND
For SCHELL COMPACT II ND concealed WC flush valve. Low pressure from 0.8 bar. Scope of delivery
- Designer operating panel
- Low-pressure self-closing cartridge with automatic nozzle cleaning needle
- Baffle plate for flow rate regulation
- Installation frame
Technical data
- Single flush: 4.5 - 6.0 l
- Material: Actuation Plastic; Front panel Plastic
- Surface: Actuation Alpine white; Front panel Alpine white
- Dimensions front plate: w 124 mm x h 153.5 mm x d 12 mm
- 028151599