WC module MONTUS
Type 820 C, actuation from top or front.
WC module, height 82 cm with concealed cistern 15 cm. For stud wall or pre-wall mounting or exposed installation. For wall-mounted WC with 180 or 230 mm fastening dimension. Self-supporting, powder-coated steel profiled frame with height-adjustable feet. Saves water with dual flush and delayed filling process (saves about 0.5 l/flush). Scope of delivery
- WC module
- WC concealed cistern 15 cm, actuation from top or front
- Angle valve with regulating function, G 1/2 AG, noise class I
- Flush pipe Ø 45 mm, with construction plug
- Height-adjustable installation feet 0-20 cm
- Reducer Ø 90 / 110 mm
- WC connection set (supply Ø 45 mm, drain Ø 90/110 mm)
- PP drain elbow Ø 90/90 mm, with construction plug
- Fastening material for WC installation (fastening bolts M 12 x 200 mm, protection hoses, plastic collar bushings, nuts, flat washers, cover caps)
- Fastening material for installation feet
Technical data
- Dual flush: Eco flush volume 3 l, Main flush volume 4/5/6/7 l adjustable (6 l factory setting)
- Load capacity: max. 400 kg
- Material: Frame Steel
- Surface: Frame Powder coat finish
- Dimensions: w 40 cm x h 82 cm
- Waste water connection: Ø 90 /110 mm
- Flush pipe connection: Ø 45 mm
- Water connection: DN 15 R 1/2 AG (rear, top, sides)
- Waste water outlet: Ø 90/110 mm
- Certificates: Belgaqua, NF
- 030600099