WC module MONTUS
Type CS 120
WC module, height 115 cm with concealed cistern 12 cm. For barrier-free WCs. For stud wall or pre-wall mounting or exposed installation. For wall-mounted WC with 180 or 230 mm fastening dimension. Self-supporting, powder-coated steel profiled frame with height-adjustable feet. Saves water with dual flush and delayed filling process (saves about 0.5 l/flush). Flush triggering electronic or mechanical. Scope of delivery
- WC module
- WC concealed cistern 12 cm, actuation from front
- Angle valve with regulating function, G 1/2 AG, noise class I
- Flush pipe Ø 45 mm, with construction plug
- Height-adjustable special feet 0-15 cm, self-supporting
- WC connection set (supply Ø 45 mm, drain Ø 90/110 mm)
- PVC drain elbow Ø 90 / 100 mm, with construction plug
- Fastening material for WC installation (fastening bolts M 12 x 200 mm, protection hoses, plastic collar bushings, nuts, flat washers, cover caps)
- Fastening material for installation feet
- MONTUS wall bracket set (150-210 mm)
Technical data
- Dual flush: Eco flush volume 3 l, Main flush volume 4/5/6/7 l adjustable (6 l factory setting)
- Load capacity: max. 400 kg (when using MONTUS wall bracket set)
- Material: Frame Steel
- Surface: Frame Powder coat finish
- Dimensions: w 42 cm x h 115 cm
- Waste water connection: Ø 90 /110 mm
- Flush pipe connection: Ø 45 mm
- Water connection: DN 15 R 1/2 AG (rear)
- Waste water outlet: Ø 90/110 mm
- Certificates: Belgaqua, NF
- 030660099