Urinal module MONTUS
Type COMPACT II
Urinal module, height 115 cm with concealed COMPACT II flush valve. For stud wall or pre-wall mounting or exposed installation. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Flush triggering electronic or mechanical. Scope of delivery
- Urinal module
- Cross bar with drain elbow and construction plug, height-adjustable
- Cross bar with concealed COMPACT II flush valve, with isolating valve and flush-mounted cap, height-adjustable
- Cross bar for urinal attachment 40-375 mm, height-adjustable
- Cross bar with noise-insulated urinal connection, with construction plug, height-adjustable
- Flexible hose
- Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance
- Fastening material for installation feet
- Fastening material for urinal installation (fastening bolts M 8 x 100 mm, protection hose, plastic collar bushings, nuts, flat washers, cover caps)
Technical data
- Flow pressure: 0.8 - 5.0 bar
- Flush flow: 0.3 l/s
- Material: Frame Steel; Waterpath Dezincification-resistant brass, conform to German drinking water regulations
- Surface: Frame Powder coat finish
- Dimensions: w 50 cm x h 124 cm
- Waste water connection: Ø 50 mm
- Water connection: DN 15 G 1/2 AG (top)
- Waste water outlet: Ø 50 mm
- Water outlet: DN 15 G 1/2 IG
Mounting instruction
- For electronic triggering, provide power supply in accordance with the respective urinal control.
- When used with the SCHELL SWS water management system, use a standard bus cable H(St)H2x2x0.8 (provided on site) for the SWS BE-K wired bus extender as required.
- Always use original SCHELL mains adapters and connection cables.
- 030750099