Shower module MONTUS
Shower module, height 223.3 cm. For stud wall or pre-wall mounting or exposed installation. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Prepared for connection to SCHELL concealed masterboxes (shower). Scope of delivery
- Shower module
- Cross bar with noise-insulated shower head connection, height-adjustable
- Cross bar for masterbox, height-adjustable
- Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance
- Mounting bracket
- Fastening material for installation feet
Technical data
- Material: Outlet Brass, conform to German drinking water regulations; Frame Steel
- Surface: Frame Powder coat finish
- Dimensions: w 50 cm x h 223.3 cm
- Water outlet: DN 15 G 1/2 IG
- 030910099