WC operating panel MONTUS FIELD E
Contact-free infrared sensor flushing facility with button for manual actuation. Dual flush. Actuation from front. Vandal-resistant, zinc die-cast version. Scope of delivery
- Front panel with infrared sensor window and button for manual actuation
- Concealed transformer 12 VDC, 100-240 VAC, 50-60 Hz
Technical data
- Stagnation flush: Stagnation flush (24 hours after last flush)
- Material: Front panel Die-cast zinc
- Surface: Front panel Chrome
- Dimensions front plate: w 240 mm x h 162 mm x d 15 mm
- 031230699