WC operating panel MONTUS FIELD H
Single flush. Barrier-free. Vandal-resistant, zinc die-cast version. Triggering from front via operating panel. Triggering via operating button on support handle or possible via external switch. Scope of delivery
- Front panel
- Electronic module for lifting motor
- Concealed transformer 12 VDC, 100-240 VAC, 50-60 Hz
- Installation tool
- Connection cable
Technical data
- Material: Front panel Die-cast zinc
- Surface: Front panel Chrome
- Dimensions front plate: w 240 mm x h 162 mm x d 15 mm
- 031240699