Combination angle valve COMFORT
With COMFORT handle and grease chamber head part. Scope of delivery
- Combination angle valve
- 2 COMFORT handles
- Backflow preventer (EN 1717: EB-type) in appliance connection outlet
- Grease chamber head part
- Long push rod
- Hose screw connection
- High-tensile brass cone compression connection with length compensation
- Push rosette O 54 mm
Technical data
- Material: Brass, conform to German drinking water regulations
- Surface: Chrome
- Connection: DN 15 G 1/2 AG
- Outlet: Hose screw connection O 14.5 mm (DN 20 G 3/4 AG), O 10 mm (DN 10 G 3/8 AG)
- Certificates: PA-IX 2850/IA, ACS, SVGW
- Noise class: I, at 100% flow
- Flow class: A
Note
- Together with anti-vacuum device: HP safety combination (EN 1717).
- 035510699