??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Electronic wash basin tap MODUS
Product description
purchase order number
GTIN - number
product preview
Level of detail
long text - Click on text for HTML view
Exposed wash basin tap MODUS E HD-K - high-pressure cold water/pre-mixed water Infrared sensor-controlled. Battery operation. Scope of delivery Infrared sensor wall outlet tap Infrared sensor electronics, programmable 6 V solenoid valve Isolating valve Flow regulator 6 V battery compartment (integrated) 4x AA alkaline battery 1.5 V Push rosette Technical data Setting options via short range reflex Sensor range area (approx. 2-13 cm) Stagnation flush (off/duration of flow 30 s, 24 h after last use) Cleaning stop (off/120 s) Flow: max. 1 gpm ≈ 3,8 l/min Flow pressure: 0.5 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (temporarily, e.g. for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Projection to centre of aerator: 187 mm Connection: G 1/2 AG Certificates: P-IX 29862/IO, ACS, WRAS applied Noise class: I Flow class: O - 019530699
web link
http://www.schell.eu/deutschland_de/a/019530699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
ACS, WRAS applied
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D