??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Exposed wash basin tap VITUS VW-E-T
product description
purchase order number
GTIN - number
product preview
Level of detail
long text - Click on text for HTML view
Exposed wash basin tap VITUS VW-E-T Mixed water, ThermoProtect thermostat Infrared sensor-controlled. Battery operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Scope of delivery Infrared sensor exposed wash basin tap ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails Infrared sensor electronics, programmable 6 V solenoid valve with pre-filter 2 backflow preventers (EN 1717: EB-type) Pivoting outlet (lockable) with flow regulator 6 V battery compartment (integrated) 2 S-connections and rosettes (depth-adjustable) Technical data Setting options via SWS SSC Programming via short range reflex (off/on) Max. flow time (1-600 s) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Continuous flush for thermal disinfection (off/15-600 s) Duration of flow (off/15-600 s) Energy saving mode (off/1-254 h after last flush) Cleaning stop (off/60-360 s) Setting options via short range reflex Max. flow time (4-240 s, 12 program stages) Stagnation flush (off/30 s, every 24 h after last flush/every 24 h) Cleaning stop (off/60 s) Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Outlet Brass, conform to German drinking water regulations; Housing Brass, conform to German drinking water regulations Surface: Chrome Projection to centre of aerator: 270 mm Connection: 2x DN 15 G 1/2 AG Certificates: PA-IX 38235/IO, Belgaqua, WRAS applied Noise class: I Flow class: O - 016350699
web link
http://www.schell.eu/deutschland_de/a/016350699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
Belgaqua, WRAS applied
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D