??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Combination angle valve COMFORT
product description
Description text
purchase order number
GTIN - number
product preview
Level of detail
long text - Click on text for HTML view
Combination angle valve COMFORT With COMFORT handle and grease chamber head part. Scope of delivery: Combination angle valve 2 COMFORT handles Backflow preventer (EN 1717: EB-type) in appliance connection outlet Grease chamber head part Long push rod Hose screw connection High-tensile brass cone compression connection with length compensation Push rosette Ø 54 mm Technical data: Material: Brass, conform to German drinking water regulations Surface: Chrome Connection: DN 10 G 3/8 AG with ASAG easy Outlet: Hose screw connection Ø 14.5 mm (DN 20 G 3/4 AG), Ø 10 mm (DN 10 G 3/8 AG) Certificates: PA-IX 2850/IA, ACS Noise class: I, at 100% flow Flow class: A Note Together with anti-vacuum device: HP safety combination (EN 1717). - 035440699
web link
http://www.schell.eu/deutschland_de/a/035440699
fitting type
valve with regulating function
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
noise class 1 at 100% flow
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D