??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Shower panel LINUS DP-C-T
product description
purchase order number
GTIN - number
product preview
Level of detail
long text - Click on text for HTML view
Shower panel LINUS DP-C-T Mixed water, ThermoProtect thermostat Made from a strong extruded aluminium profile with a high-quality, anodised finish. Triggering via CVD-Touch electronics with automatic closing. Optional battery or mains operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Pivoting front panel for easy installation and servicing. Suitable for connections from rear or for exposed connections from above. Scope of delivery Electronic self-closing exposed shower panel Operating button for thermostat with push sleeve, temperature setting unlockable/lockable at 38 °C CVD-Touch electronics, programmable, IP65 protection against low-pressure water jets ThermoProtect thermostat, conform to EN 1111, anti-scalding protection if cold water supply fails 6 V solenoid valve 2 backflow preventers (EN 1717: EB-type) 2 pre-filters LOW AEROSOL shower head, 20° ±6°, vandal-resistant Connection accessories with isolating valve(s) Fastening material for wall installation Technical data Setting options via SWS SSC Actuation force (soft/medium/hard) Manual programming (off/on) Max. flow time (1-950 s) Stagnation flush (off/1-1000 s, every 1-250 h after last flush/every 1-250 h) Actuation timeout (off/1-255 s, timeout 1-2000 min) Setting options via manual programming Max. flow time (10-360 s in 10 program stages, factory setting 20 s) Stagnation flush (off/20 s, every 24 h) Flow: max. 9 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C temporarily Material: Actuation Brass; Shower head Brass, conform to German drinking water regulations; Housing Aluminium; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Surface: Actuation Chrome; Shower head Chrome; Housing Brush anodised aluminium Dimensions: w 226 mm x h 1200 mm x d 115 mm Connection: 2x DN 15 G 1/2 AG Certificates: Belgaqua - 008220899
web link
http://www.schell.eu/deutschland_de/a/008220899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material: water-bearing channel
brass
surface/Housing material
alu-anodised
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D