??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
Type of sanitary installation elements
urinal elements
sanitary installation elements -series designation
MONTUS urinal module for exposed urinal flush fitting
purchase order number
030900099
GTIN - number
4021163162844
product preview
Level of detail
height adjustment
adjustable mounting distance
long text - Click on text for HTML view
Urinal module MONTUS Urinal module, height 115 cm. For stud wall or pre-wall mounting or exposed installation. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Prepared for the connection of exposed urinal flush valves. Scope of delivery Urinal module Cross bar for urinal attachment 40-375 mm, height-adjustable Cross bar with noise-insulated fitting connection, with construction plug, height-adjustable Cross bar with drain elbow and construction plug, height-adjustable Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance Fastening material for installation feet Fastening material for urinal installation (fastening bolts M 8 x 100 mm, protection hose, plastic collar bushings, nuts, flat washers, cover caps) Technical data Material: Frame Steel Surface: Frame Powder coat finish Dimensions: w 50 cm x h 115 cm Waste water connection: Ø 50 mm Water connection: DN 15 G 1/2 AG (bottom) Waste water outlet: Ø 50 mm Water outlet: DN 15 G 1/2 IG - 030900099
web link
http://www.schell.eu/worldwide_en/a/030900099/
Installation location
Exosed or concealed mounting
with height adjustment
mechanical
maximum construction height
1150 mm
minimum construction width
500 mm
maximum construction width
500 mm
minimum construction depth
100 mm
material element
steel
surface element
powder coated
sea water resistent
no
electrical connection
can be retrofitted on site
flushing operation
concealed
Element versions
sound-insulated valve plate
yes
protected against vandalism
yes
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D