??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
pillar valve MODUS K
product description
Pillar tap cold water Modus K HD-K (high pressure cold water), chrome
purchase order number
021420699
GTIN - number
4021163156065
product preview
Level of detail
long text - Click on text for HTML view
Standard valve cold water MODUS K HD-K - high-pressure cold water/pre-mixed water Compact open/closed tap for hand wash basin. Scope of delivery Pillar valve Ceramic head part Flexible Clean-Fix S connection hose, G 3/8 IG x 380 mm Fastening material for wash basin installation Technical data Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Actuation Die-cast zinc; Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: G 3/8 IG Certificates: ACS - 021420699
web link
http://www.schell.eu/deutschland_de/a/021420699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
10
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
ACS
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D