피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
https://partcommunity.freshdesk.com/support/home
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
031230699
SCHELL
modules and WC operation plates
WC controls/operating panels
WC-operating panels
CAD모델 선택
배송 국가
The current part cannot be delivered to the selected country.
{schell/montagemodule/wc/spulplatten/montus_field_e.prj},{NB=031230699(350,)},{SA810ID03=031230699},{SA700ID32=0},{SA700ID34=0.000},{SA700ID35=0},{SA700ID31=0},{SA700ID04_=4},{SA810ID17_=0},{SA010ID04=SCHELL GmbH & Co. KG},{SA110ID04=WC-Betätigungsplatte MONTUS FIELD},{SA700ID30=WC-Betätigungsplatte MONTUS FIELD E, IR, Zweimengenspülung,man. Auslösung,chrom},{SA810ID04=031230699},{SA810ID06=4021163164367},{PP=31230699.png},{LONGDESC=LT031230699},{SA700ID04=Entnahmearmatur (z. B. Sanitärarmaturen, Auslaufarmatur, Zapfventil, Mischbatterien, Zweigriffarmaturen)},{SA700ID23=},{SA400ID03=Zink-Druckguss},{SA450ID03=verchromt},{MPV=1 PCE je NMP},{SA740ID03=},{SA010ID08=4021163000009},{MANUFACTURER_REFERENCE_NUMBER=031230699},{LOD=350}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
WC-operating panel MONTUS FIELD
Product description
WC-operating panel MONTUS FIELD E, IR, Dual flush,man. Activation,chrome
purchase order number
031230699
GTIN - number
4021163164367
product preview
Level of detail
350
300
200
350
300
200
long text - Click on text for HTML view
WC operating panel MONTUS FIELD E Contact-free infrared sensor flushing facility with button for manual actuation. Dual flush. Actuation from front. Vandal-resistant, zinc die-cast version. Scope of delivery Front panel with infrared sensor window and button for manual actuation Concealed transformer 12 VDC, 100-240 VAC, 50-60 Hz Technical data Stagnation flush: Stagnation flush (24 hours after last flush) Material: Front panel Die-cast zinc Surface: Front panel Chrome Dimensions front plate: w 240 mm x h 162 mm x d 15 mm - 031230699
web link
http://www.schell.eu/deutschland_de/a/031230699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Housing material (no touching water)
Zinc die-cast
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
Gehäusebauform
WC-betätigungsplatte
미리보기 - 생성
프리뷰
3D
치수도
Characteristics Graph
2D
CAD 파일 생성