??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
Type of sanitary installation elements
WC elements
sanitary installation elements -series designation
WC-module MONTUS CS, concealed cistern, barrier-free
purchase order number
030660099
GTIN - number
4021163161663
product preview
Level of detail
height adjustment
transition piece Ø
mm
Distance between screws
mm
depth
mm
Enter value for T
depth
mm
cm
inch
ft
Turning the flow
°
flushing operation
mm
Enter value for SB
flushing operation
mm
cm
inch
ft
long text - Click on text for HTML view
WC module MONTUS Type CS 120 WC module, height 115 cm with concealed cistern 12 cm. For barrier-free WCs. For stud wall or pre-wall mounting or exposed installation. For wall-mounted WC with 180 or 230 mm fastening dimension. Self-supporting, powder-coated steel profiled frame with height-adjustable feet. Saves water with dual flush and delayed filling process (saves about 0.5 l/flush). Flush triggering electronic or mechanical. Scope of delivery WC module WC concealed cistern 12 cm, actuation from front Angle valve with regulating function, G 1/2 AG, noise class I Flush pipe Ø 45 mm, with construction plug Height-adjustable special feet 0-15 cm, self-supporting WC connection set (supply Ø 45 mm, drain Ø 90/110 mm) PVC drain elbow Ø 90/90 mm, with construction plug Fastening material for WC installation (fastening bolts M 12 x 200 mm, protection hoses, plastic collar bushings, nuts, flat washers, cover caps) Fastening material for installation feet MONTUS wall bracket set (150-210 mm) Technical data Dual flush: Eco flush volume 3 l, Main flush volume 4/5/6/7 l adjustable (6 l factory setting) Load capacity: max. 400 kg (when using MONTUS wall bracket set) Material: Frame Steel Surface: Frame Powder coat finish Dimensions: w 42 cm x h 115 cm Waste water connection: Ø 90 /110 mm Flush pipe connection: Ø 45 mm Water connection: DN 15 R 1/2 AG (rear) Waste water outlet: Ø 90/110 mm Certificates: Belgaqua, NF - 030660099
web link
http://www.schell.eu/worldwide_en/a/030660099/
Installation location
Exosed or concealed mounting
with height adjustment
mechanical
maximum construction height
1150 mm
minimum construction width
420 mm
maximum construction width
420 mm
minimum construction depth
180 mm
material element
steel
surface element
powder coated
sea water resistent
no
electrical connection
can be retrofitted on site
flushing operation
concealed
Element versions
sound-insulated valve plate
no
protected against vandalism
yes
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
Belgaqua, NF
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D