您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
https://partcommunity.freshdesk.com/support/home
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
Delivery country
The current part cannot be delivered to the selected country.
{schell/unterputz_waschtisch_armaturen/li_w_e_m.prj},{NB=019352899(350,)},{SA810ID03=019352899},{SA700ID32=0},{SA700ID34=0.000},{SA700ID35=0},{SA700ID31=0},{SA700ID04_=4},{SA700ID39_=0},{SA810ID17_=MIN},{L=170},{VERS=1},{SA010ID04=SCHELL GmbH & Co. KG},{SA110ID04=Elektronische UP-WT-Armatur LINUS W-E-M},{SA700ID30=KT019352899},{SA810ID04=019352899},{SA810ID06=4021163164664},{PP=19280699.png},{LONGDESC=LT019352899},{SA700ID04=Entnahmearmatur (z. B. Sanitärarmaturen, Auslaufarmatur, Zapfventil, Mischbatterien, Zweigriffarmaturen)},{SA700ID23=},{SA400ID03=Messing},{SA450ID03=Edelstahl gebürstet},{SA740ID03=},{SA010ID08=4,02116E+12},{MANUFACTURER_REFERENCE_NUMBER=019352899},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed wash basin tap LINUS W-E-M
product description
Wall-mounted WF LINUS W-E-M 170mm outlet, IR, mw, stainl. s., no bat
purchase order number
019352899
GTIN - number
4021163164664
product preview
Level of detail
350
300
200
350
300
200
long text - Click on text for HTML view
Concealed wash basin tap LINUS W-E-M Mixed water For WBW-E-M concealed masterbox. Infrared sensor-controlled. Excluding power supply. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Intended for power supply via SCHELL water management system SWS or central power supply unit. Scope of delivery Front panel with infrared sensor window Mixed water operating button with push sleeve Installation frame with infrared sensor electronics, programmable Wall outlet with flow regulator (theft-safe) Fastening material Technical data Setting options via SWS SSC Sensor range (short/medium/long) Programming via short range reflex (off/on) Max. flow time (1-360 s) Follow-up time (0.6-60 s) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Continuous flush for thermal disinfection, with anti-scalding protection (off/15-600 s) Duration of flow (off/15-600 s) Energy saving mode (off/1-254 h after last flush) Cleaning stop (off/60-360 s) Setting options via short range reflex Sensor range (short/medium/long) Stagnation flush (off/30 s, every 24 h after last flush/every 24 h) Continuous flush for thermal disinfection, with anti-scalding protection (off/300 s/120 s) Cleaning stop (off/60 s) Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Outlet Brass, conform to German drinking water regulations; Actuation Brass; Front panel Stainless steel Surface: Outlet Chrome; Actuation Chrome; Front panel Brushed stainless steel Outlet: L 170 mm Dimensions front plate: w 188 mm x h 180 mm x d 12 mm - 019352899
web link
http://www.schell.eu/deutschland_de/a/019352899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Housing material (touching water)
brass
Surface
Stainless steel brushed
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
web address of manufacturer
www.schell.eu
SA350ID03
Preview - Generation
預覽
3D
尺寸
2D
生成CAD模型