您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
https://partcommunity.freshdesk.com/support/home
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
Delivery country
The current part cannot be delivered to the selected country.
{schell/montagemodule/wc/wc_montus_8.prj},{NB=030590099(350,0,90,180,120,0,20)},{SA810ID03=030590099},{SA700ID07=MIN},{SA700ID08=460},{SA700ID09=460},{SA700ID10=90},{SA700ID14=MIN},{SA700ID04_=5},{SA700ID11_=2},{SA700ID12_=0},{SA700ID13_=0},{SA700ID17_=0},{SA700ID18_=2},{SA700ID26=7.36},{SA700ID27_=2},{SA700ID28_=1},{SA700ID29_=1},{SA700ID30_=1},{SA700ID31_=0},{SA700ID32_=0},{SA700ID33_=1},{SA810ID17_=0},{SA010ID04=SCHELL GmbH & Co. KG},{SA100ID04=WC-Elemente},{SA110ID04=WC-Modul MONTUS C-N 80 UP-Spülkasten, Nassbau},{SA810ID06=4021163161700},{PP=30590099.png},{LONGDESC=LT030590099},{SA250ID03=Vorwand- oder Inwandmontage},{SA300ID03=höhenverstellbar},{LOD=350},{H=0},{US=90},{SA=180},{T=120},{ABROT=0},{SB=20}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
Type of sanitary installation elements
WC elements
sanitary installation elements -series designation
WC-module MONTUS C-N 80, concealed cistern, wet construction
purchase order number
030590099
GTIN - number
4021163161700
product preview
Level of detail
350
300
200
350
300
200
height adjustment
transition piece Ø
90
90
110
90
90
110
mm
Distance between screws
180
230
180
230
mm
depth
mm
Enter value for T
depth
mm
cm
inch
ft
確定
Turning the flow
°
flushing operation
mm
Enter value for SB
flushing operation
mm
cm
inch
ft
確定
long text - Click on text for HTML view
WC module MONTUS Type C-N 80 WC module with concealed cistern 8 cm. For expansion, installation and conversion work in masonry. For wall-mounted WC with 180 or 230 mm fastening dimension. U-shaped, non-self-supporting, galvanised steel frame. Saves water with dual flush and delayed filling process (saves about 0.5 l/flush). Scope of delivery WC module WC concealed cistern 8 cm, actuation from front Angle valve with regulating function, G 1/2 AG, noise class I Flush pipe Ø 45 mm, with construction plug Reducer Ø 90/110 mm WC connection set (supply Ø 45 mm, drain Ø 90/110 mm) PP drain elbow Ø 90/90 mm, with construction plug Fastening material for WC installation (fastening bolts M 12 x 200 mm, protection hoses, plastic collar bushings, nuts, flat washers, cover caps) Plaster base mat Fastening material for wall installation Technical data Dual flush: Eco flush volume 3 l, Main flush volume 6/7 l adjustable (6 l factory setting) Material: Frame Steel Surface: Frame Galvanised Dimensions: w 46 cm x h 78 cm Waste water connection: Ø 90 /110 mm Flush pipe connection: Ø 45 mm Water connection: DN 15 R 1/2 AG (top) Certificates: Belgaqua - 030590099
web link
http://www.schell.eu/worldwide_en/a/030590099/
Installation location
Exosed or concealed mounting
with height adjustment
not available
maximum construction height
mm
minimum construction width
460
mm
maximum construction width
460
mm
minimum construction depth
90
mm
material element
steel
surface element
zinc-plated
sea water resistent
no
electrical connection
can be retrofitted on site
flushing operation
concealed
Element versions
sound-insulated valve plate
no
protected against vandalism
yes
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
Belgaqua
web address of manufacturer
www.schell.eu
Preview - Generation
預覽
3D
尺寸
Characteristics Graph
2D
生成CAD模型