您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
https://partcommunity.freshdesk.com/support/home
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
Delivery country
The current part cannot be delivered to the selected country.
{schell/montagemodule/wc/wc_montus_11.prj},{NB=030850099(350,0,40,160)},{SA810ID03=030850099},{SA700ID07=1150},{SA700ID08=500},{SA700ID09=500},{SA700ID10=85},{SA700ID14=0},{SA700ID04_=5},{SA700ID11_=2},{SA700ID12_=0},{SA700ID13_=0},{SA700ID17_=0},{SA700ID18_=2},{SA700ID26=3.70},{SA700ID27_=2},{SA700ID28_=1},{SA700ID29_=1},{SA700ID30_=1},{SA700ID31_=0},{SA700ID32_=0},{SA700ID33_=1},{SA810ID17_=0},{SA010ID04=SCHELL GmbH & Co. KG},{SA100ID04=WC-Elemente},{SA110ID04=Waschtisch-Modul MONTUS, barrierefrei, UP-Siphon, d=40},{SA810ID06=4021163162875},{PP=30850099.png},{LONGDESC=LT030850099},{HINWEIS=Hinweis : Neue Ausführung},{SA250ID03=Vorwand- oder Inwandmontage},{LOD=350},{H=0},{D1=40},{D2=160}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
Type of sanitary installation elements
WC elements
sanitary installation elements -series designation
MONTUS wash basin module, barrier-free, concealed siphon, d=40
purchase order number
030850099
GTIN - number
4021163162875
product preview
Level of detail
350
300
200
350
300
200
height adjustment
adjustable mounting distance
adjustable pipe distance
160
320
160
320
long text - Click on text for HTML view
Wash basin module MONTUS Wash basin mounting module, height 115 cm. For stud wall or pre-wall mounting or exposed installation. For wall-mounted, barrier-free wash basins. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Scope of delivery Wash basin mounting module Cross bar for wash basin attachment 40-375 mm, height-adjustable Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance Fastening material for wash basin installation (fastening bolts M 12 x 110 mm, protection hose, nuts, flat washers, cover caps) Fastening material for installation feet Technical data Material: Frame Steel Surface: Frame Powder coat finish Dimensions: w 50 cm x h 115 cm Waste water connection: Ø 50 mm Water connection: 2x DN 15 G 1/2 AG (bottom) Waste water outlet: Ø 50 mm/40 mm (by cutting to length) Water outlet: 2x DN 15 G 1/2 IG Note New design - 030850099
Note
Note : New design
web link
http://www.schell.eu/worldwide_en/a/030850099/
Installation location
Exosed or concealed mounting
with height adjustment
mechanical
maximum construction height
1150
mm
minimum construction width
500
mm
maximum construction width
500
mm
minimum construction depth
85
mm
material element
steel
surface element
powder coated
sea water resistent
no
electrical connection
can be retrofitted on site
flushing operation
concealed
Element versions
with concealed siphon
sound-insulated valve plate
no
protected against vandalism
yes
Quantity per packaging unit
1 PCE per pack
point of activation
web address of manufacturer
www.schell.eu
Preview - Generation
預覽
3D
尺寸
2D
生成CAD模型