??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Urinal control EDITION E
product description
Urinal control EDITION E stainless steel, without battery
Description text
Urinal control EDITION E, Vandal-resistant design, Infrared, Power supply via SWS or mains adapter (together with BE-F wireless bus extender), B 120 mm x H 150 mm x T 12 mm, Front panelBrushed stainless steel
purchase order number
002312899
GTIN - number
4021163163285
product preview
Level of detail
long text - Click on text for HTML view
Urinal control EDITION E Vandal-resistant design Contact-free infrared sensor flushing facility. For SCHELL COMPACT II concealed urinal flush valve. Intended for networking with the SCHELL SWS water management system. Power supply via SWS or mains adapter (together with BE-F wireless bus extender). Scope of delivery Front panel with infrared sensor window 6 V solenoid valve with pre-filter Installation frame with infrared sensor electronics, programmable Technical data Setting options via SWS SSC Sensor range (short/medium/long) Programming via short range reflex (off/on) Flush time (1-15 s) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Pre-flush (off/1 s, lockout time 5-60 min after last flush) Automatic stadium program (off/1 s per user, main flush 20-60s after last use) Trap flushing (off/1-240 h after last flush) Energy saving mode (off/1-254 h after last flush) Setting options via short range reflex Sensor range (short/medium/long) Stagnation flush (off/30 s, every 24 h after last flush/every 24 h) Pre-flush (off/1 s) Automatic stadium program (off/1 s per user) Rap flush (off/on) Flush time (1-15 s) Material: Front panel Stainless steel Surface: Front panel Brushed stainless steel Dimensions front plate: w 120 mm x h 150 mm x d 12 mm - 002312899
web link
http://www.schell.eu/deutschland_de/a/002312899
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Sound insulation class / noise class
SA700ID07
0
SA700ID08
0
nominal size DN
0
SA700ID34
0.000
material element
stainless steel
surface element
brushed
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
sheet number of the guideline
17
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D