??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Electronic kitchen tap GRANDIS
Product description
Kitchen faucet GRANDIS E HD-M IR, SL, mixed water, with plug, chrome
Description text
Electronic kitchen tap GRANDIS E, HD-M - high-pressure mixed water, Infrared sensor kitchen tap, Transformer plug 9 VDC, 100-240 VAC, 50-60 Hz, 2x G 3/8 IG, Chrome
purchase order number
002430699
GTIN - number
4021163168082
product preview
Level of detail
long text - Click on text for HTML view
Electronic kitchen tap GRANDIS E HD-M - high-pressure mixed water Infrared sensor-controlled. Additional single-lever operation. Mains operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Stagnation flushing in the mixing ratio of the touch-free actuation, independent of the single-lever position. Scope of delivery Infrared sensor kitchen tap Single-lever mixer Infrared sensor electronics, programmable 6 V solenoid valve with pre-filter Ceramic cartridge with hot water restrictor Pivoting outlet with configurable pivot range Flow regulator 2 flexible connection hoses, G 3/8 IG x 450 mm, with backflow preventer (DIN EN 1717: EB-type) and pre-filter Transformer plug 9 VDC, 100-240 VAC, 50-60 Hz Technical data Setting options via SWS SSC Programming via short range reflex (off/on) Max. flow time (1-600 s) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Energy saving mode (off/1-254 h after last flush) Setting options via short range reflex Max. flow time (4-240 s, 12 program stages) Stagnation flush (off/after last flush/fixed interval) Flow: max. 10 l/min (manual activation) Flow: max. 8.5 l/min (electronic activation) Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x G 3/8 IG Certificates: P-IX 29861/IO, ACS, WRAS applied Noise class: I Flow class: O - 002430699
web link
http://www.schell.eu/deutschland_de/a/002430699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
10
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
ACS, WRAS applied
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D