??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Infrared exposed urinal flush valve SCHELLTRONIC, DN 15
product description
Infrared Urinal flush valve TRONIC 6 Volt chrome
Description text
Infrared exposed urinal flush valves SCHELLTRONIC, DN 15, Exposed urinal flush valve, Isolating valve, Flush flow 0.3 l/s, DN 15 G 1/2 AG, Internal connector Ø 43 mm (flush pipe Ø 18 mm), Chrome
purchase order number
011130699
GTIN - number
4021163129243
product preview
Level of detail
long text - Click on text for HTML view
Infrared exposed urinal flush valves SCHELLTRONIC, DN 15 Battery operation. Configurable via SCHELL Single Control SSC. Scope of delivery Exposed urinal flush valve Infrared sensor electronics, programmable 6 V solenoid valve with pre-filter Isolating valve 4x AAA alkaline battery 1.5 V Urinal internal connector Push rosette Ø 80 mm Flush pipe Ø 18 mm x 193 mm Technical data Setting options via SSC Sensor range (short/medium/long) Flush time (1-15 s) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Pre-flush (off/1 s, lockout time 5-60 min after last flush) Automatic stadium program (off/1 s per user, main flush 20-60s after last use) Odour trap flush (off/1-240 h after last flush) Energy saving mode (off/1-254 h after last flush) Setting options via short range reflex Sensor range (short/medium/long) Stagnation flush (off/30 s, every 24 h after last flush/every 24 h) Pre-flush (off/1 s) Automatic stadium program (off/1 s per user) Rap flush (off/on) Flush time (1-15 s) Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Flush flow: 0.3 l/s, conform to DIN EN 12541 Material: Parts in contact with water Brass, conform to German drinking water regulations Surface: Chrome Connection: DN 15 G 1/2 AG Outlet: Internal connector Ø 43 mm (flush pipe Ø 18 mm) Certificates: PA-IX 8952/II Noise class: II, at 100% flow - 011130699
web link
http://www.schell.eu/deutschland_de/a/011130699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
II, at 100% flow
perm. operating temperature
30 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
WELL public
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D