??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Electronic wash basin tap CELIS E
product description
Electronic wash basin tap CELIS E HD-K cold water batt.-operated 9V chrome
purchase order number
012300699
GTIN - number
4021163149197
product preview
Level of detail
long text - Click on text for HTML view
Electronic wash basin tap CELIS E HD-K - high-pressure cold water/pre-mixed water Infrared sensor-controlled. Battery operation. Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Scope of delivery Infrared sensor single-hole tap Infrared sensor electronics, programmable 6 V solenoid valve with pre-filter Flow regulator 6 V battery compartment, protection class IP65 4x AA alkaline battery 1.5 V Flexible Clean-Fix S connection hose, G 3/8 IG x 380 mm, with pre-filter Fastening material for wash basin installation Technical data Setting options via SWS SSC Sensor range (short/medium/long) Programming via short range reflex (off/on) Max. flow time (1-360 s) Follow-up time (0.6-60 s) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Continuous flush for thermal disinfection, with anti-scalding protection (off/15-600 s) Duration of flow (off/15-600 s) Energy saving mode (off/1-254 h after last flush) Cleaning stop (off/60-360 s) Setting options via short range reflex Sensor range (short/medium/long) Stagnation flush (off/30 s, every 24 h after last flush/every 24 h) Continuous flush for thermal disinfection, with anti-scalding protection (off/300 s/120 s) Cleaning stop (off/60 s) Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: G 3/8 IG Certificates: P-IX 19116/IZ, ACS, WRAS applied Noise class: I Flow class: Z - 012300699
web link
http://www.schell.eu/deutschland_de/a/012300699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
10
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
WELL public, ACS, WRAS applied
sheet number of the guideline
17
fitting type
tapping fitting
Description text
WT-Armatur CELIS E HD-K, Elektron., Kaltwasser, Batterie, chrom
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D