??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Exposed shower tap VITUS VD-EH-M / o
product description
Wall-m.show.fitting VITUS VD-EH-M top connection,SLM-MW,man.,TD,chrome
Description text
Exposed shower tap VITUS VD -EH-M / o, Mixed water, Single-lever exposed shower tap, Thermal disinfection, 2x DN 15 G 1/2 AG, DN 15 G 1/2 AG (top), Chrome
purchase order number
016080699
GTIN - number
4021163159035
product preview
Level of detail
long text - Click on text for HTML view
Exposed shower tap VITUS VD -EH-M / o Mixed water Manual open/closed actuation. Shower connection at top. Scope of delivery Single-lever exposed shower tap Single-lever mixer Single-lever mixing ceramic cartridge with hot water and flow restrictor Valve (mechanical) for thermal disinfection (according to DVGW worksheet W 551) 2 backflow preventers (EN 1717: EB-type) 2 S-connections and rosettes (depth-adjustable) Technical data Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x DN 15 G 1/2 AG Outlet: DN 15 G 1/2 AG (top) Certificates: PA-IX 38242/IB, ACS, Belgaqua Noise class: I Flow class: B - 016080699
web link
http://www.schell.eu/deutschland_de/a/016080699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
Belgaqua, ACS
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D