??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Exposed shower tap VITUS VD-Auf/Zu-T / u
product description
Wall-m.shower fitting VITUS VD-T bottom connect.,open/close-therm.,chrome
Description text
Exposed shower tap VITUS VD open/close-T / u, Mixed water, Thermostat, Open/Closed, 2 Backflow preventer, 2x DN 15 G 1/2 AG, DN 15 G 1/2 AG (bottom), Chrome
purchase order number
016120699
GTIN - number
4021163157604
product preview
Level of detail
long text - Click on text for HTML view
Exposed shower tap VITUS VD open/close-T / u Mixed water, ThermoProtect thermostat Manual open/closed actuation. Shower connection at bottom. Scope of delivery Open/closed exposed shower tap Operating button open/close ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails Open/closed ceramic cartridge 2 backflow preventers (EN 1717: EB-type) 2 S-connections and rosettes (depth-adjustable) Technical data Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x DN 15 G 1/2 AG Outlet: DN 15 G 1/2 AG (bottom) Certificates: PA-IX 38240/IB, ACS, Belgaqua Noise class: I Flow class: B - 016120699
web link
http://www.schell.eu/deutschland_de/a/016120699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
Belgaqua, ACS
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D