??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Exposed wash basin tap VITUS VW-SC-T
product description
Wall-mounted wash bas.fitt.VITUS VW-SC-T SC-thermostat,270 outlet,man.,TD
Description text
Exposed wash basin tap VITUS VW-SC-T, Mixed water, Thermostat, Self-closing, 2 Backflow preventer, Thermal disinfection, 2x DN 15 G 1/2 AG, Projection 270 mm, Chrome
purchase order number
016580699
GTIN - number
4021163158847
product preview
Level of detail
long text - Click on text for HTML view
Exposed wash basin tap VITUS VW-SC-T Mixed water, ThermoProtect thermostat Manual actuation with automatic closing. Easy flow time adjustment. Scope of delivery Self-closing exposed wash basin tap SC self-closing button ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails Valve (mechanical) for thermal disinfection (according to DVGW worksheet W 551) Self-closing cartridge SC II 2 backflow preventers (EN 1717: EB-type) Pivoting outlet (lockable) with flow regulator 2 S-connections and rosettes (depth-adjustable) Technical data Running time: 2 - 15 s (7 s ) Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Outlet Brass, conform to German drinking water regulations; Housing Brass, conform to German drinking water regulations Surface: Chrome Projection to centre of aerator: 270 mm Connection: 2x DN 15 G 1/2 AG Certificates: PA-IX 38234/IO, Belgaqua Noise class: I Flow class: O - 016580699
web link
http://www.schell.eu/deutschland_de/a/016580699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
Belgaqua
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D