??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Exposed wash basin tap VITUS VW-EH-M
product description
Wall-mounted wash b. fitt. VW-EH-M SLM-MW,270 outlet,man.,TD,chrome
Description text
Exposed wash basin tap VITUS VW-EH-M, Mixed water, Single-lever, 2 Backflow preventer, Thermal disinfection, 2x DN 15 G 1/2 AG, Projection 270 mm, Chrome
purchase order number
016610699
GTIN - number
4021163158892
product preview
Level of detail
long text - Click on text for HTML view
Exposed wash basin tap VITUS VW-EH-M Mixed water Manual single-lever actuation. Scope of delivery Single-lever exposed wash basin tap Operating handle made from brass Valve (mechanical) for thermal disinfection (according to DVGW worksheet W 551) Single-lever mixing ceramic cartridge with hot water and flow restrictor 2 backflow preventers (EN 1717: EB-type) Pivoting outlet (lockable) with flow regulator 2 S-connections and rosettes (depth-adjustable) Technical data Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Outlet Brass, conform to German drinking water regulations; Housing Brass, conform to German drinking water regulations Surface: Chrome Projection to centre of aerator: 270 mm Connection: 2x DN 15 G 1/2 AG Certificates: PA-IX 38238/IO, Belgaqua Noise class: I Flow class: O - 016610699
web link
http://www.schell.eu/deutschland_de/a/016610699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
Belgaqua
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D