??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Exposed wash basin tap VITUS VW-AH-M
product description
Wall-mounted WF VITUS VW-AH-M Mixed water 270 mm outlet as DVGW
Description text
Exposed wash basin tap VITUS VW-AH-M, Mixed water, Open/Cold/Hot, 2 Backflow preventer, Thermal disinfection, 2x DN 15 G 1/2 AG, Projection 270 mm, Chrome
purchase order number
016640699
GTIN - number
4021163159264
product preview
Level of detail
long text - Click on text for HTML view
Exposed wash basin tap VITUS VW-AH-M Mixed water Manual open/cold/hot actuation with clinic arm lever. Scope of delivery Open/cold/hot exposed wash basin tap Ergonomic clinic arm lever 153 mm Valve (mechanical) for thermal disinfection (according to DVGW worksheet W 551) Open /cold/warm ceramic cartridge with hot water restrictor 2 backflow preventers (EN 1717: EB-type) Pivoting outlet (lockable) with "Care" flow regulator 2 S-connections and rosettes (depth-adjustable) Technical data Flow: 7.5 - 9.0 l/min Flow pressure: 1.0 - 5.0 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Outlet Brass, conform to German drinking water regulations; Actuation Brass; Housing Brass, conform to German drinking water regulations Surface: Chrome Projection to centre of aerator: 270 mm Connection: 2x DN 15 G 1/2 AG Certificates: PA-IX 38239/IO, Belgaqua Noise class: I Flow class: O - 016640699
web link
http://www.schell.eu/deutschland_de/a/016640699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
Belgaqua
sheet number of the guideline
17
fitting type
tapping fitting
mass flow rate
300 kg/h
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D