??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed-Masterbox WBD-SC-T
Product description
Built-in wall un. Masterbox WBD-SC-T LINUS function: Self-closing-Thermostat
Description text
Concealed Masterbox WBD-SC-T, Mixed water, Thermostat, Masterbox, 2 filters, 2 Backflow preventer, 2x G 1/2 IG, G 1/2 IG, B 125 mm x H 246 mm x T 158 mm
purchase order number
018000099
GTIN - number
4021163146561
product preview
Level of detail
long text - Click on text for HTML view
Concealed Masterbox WBD-SC-T Mixed water, ThermoProtect thermostat For LINUS/LINUS Basic D-SC-T concealed shower fittings. Manual actuation with automatic closing. With sealed housing bushings and internal isolating valve. Additional acceptance possible of a solenoid valve for thermal disinfection. Scope of delivery Masterbox Roughing-in housing Concealed shower tap with 2 isolating valves Self-closing cartridge SC II ThermoProtect thermostat, conform to EN 1111, anti-scalding protection if cold water supply fails 2 pre-filters 2 backflow preventers (EN 1717: EB-type) Flushing nozzle Flush-mounted cap Technical data Running time: 5 - 30 s Flow at 3 bar: 10 l/min Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (for thermal disinfection 80 °C max. 10 min./day) Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Dimensions: w 125 mm x h 246 mm x d 158 mm Installation depth: 88 - 112 mm Connection: 2x G 1/2 IG Outlet: G 1/2 IG Certificates: P-IX 18001/IA, DIN-DVGW, ACS, Belgaqua Noise class: I Flow class: A - 018000099
Note
web link
http://www.schell.eu/deutschland_de/a/018000099
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
gross
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
Belgaqua, ACS, DIN-DVGW
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D