??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Concealed-Masterbox WBD-E-V
Product description
Built-in Masterbox LINUS WBD-E-V Function:Electronic - premixed water
Description text
Concealed Masterbox WBD-E-V, Pre-mixed water, Masterbox, Pre-filter, Backflow preventer, DN 15 G 1/2 IG, DN 15 G 1/2 IG, B 138 mm x H 149 mm x T 140 mm
purchase order number
018220099
GTIN - number
4021163146592
product preview
Level of detail
long text - Click on text for HTML view
Concealed Masterbox WBD-E-V Pre-mixed water For LINUS Basic D-C-V concealed shower fitting. Electronic actuation. With sealed housing bushings and internal isolating valve. Scope of delivery Masterbox Roughing-in housing Concealed shower tap with isolating valve 6 V solenoid valve Pre-filter Backflow preventer (EN 1717: EB-type) Flushing nozzle Flush-mounted cap Technical data Flow at 3 bar: 15 l/min Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Plastic; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Dimensions: w 138 mm x h 149 mm x d 140 mm Installation depth: 100 - 124 mm Connection: DN 15 G 1/2 IG Outlet: DN 15 G 1/2 IG Certificates: P-IX 18001/IA, ACS, Belgaqua Noise class: I Flow class: A Mounting instruction Provide power supply in accordance with the respective shower electronics. - 018220099
Note
Mounting instruction : For electronic triggering, provide power supply in accordance with the respective WC control. When used with the SCHELL SWS water management system, use a standard bus cable H(St)H2x2x0.8 (provided on site) for the SWS BE-K wired bus extender as required. Always use original SCHELL mains adapters and connection cables. Required supply line DN 25
web link
http://www.schell.eu/deutschland_de/a/018220099
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
gross
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
Belgaqua, ACS
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
2D