??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Self-closing wall-mounted spout fitting PETIT SC
product description
Wall-mounted tap PETIT SC HD-K high pressure cold water, chrome
Description text
Exposed wash basin tap PETIT SC, Cold water/pre-mixed water, Self-closing wall outlet tap, DN 15 G 1/2 AG, Chrome
purchase order number
021360699
GTIN - number
4021163151312
product preview
Level of detail
long text - Click on text for HTML view
Exposed wash basin tap PETIT SC Cold water/pre-mixed water Manual actuation with automatic closing. Easy flow time adjustment. Scope of delivery Self-closing wall outlet tap SC self-closing button Self-closing cartridge SC II Flow regulator Rosette Ø 60 mm Technical data Running time: 6 - 15 s (7 s ) Flow: max. 5 l/min pressure independent Flow pressure: 0.8 - 5.0 bar Material: Housing Dezincification-resistant brass, conform to German drinking water regulations Surface: Chrome Connection: DN 15 G 1/2 AG Certificates: P-IX 28340/IO, DIN-DVGW, ACS, dr, WRAS Noise class: I Flow class: O - 021360699
web link
http://www.schell.eu/deutschland_de/a/021360699
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
°C
perm. operating pressure
5 bar
nominal size DN
15
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
WRAS, ACS, dr, DIN-DVGW
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D