??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
company/name of manufacturer
SCHELL GmbH & Co. KG
fitting type description
Electronic wash basin tap MODUS TREND
Product description
Electronic wash basin tap MODUS TREND E HD-K, cold water, mains operation,chrome
Description text
Wash basin tap MODUS Trend E, Electronic, HD-K - high-pressure cold water/pre-mixed water, Infrared sensor single-hole tap, Transformer plug 6 VDC, 100-240 VAC, 50-60 Hz, G 3/8 IG, Chrome
purchase order number
021690699
GTIN - number
4021163168723
product preview
Level of detail
long text - Click on text for HTML view
Electronic wash basin tap MODUS Trend E HD-K - high-pressure cold water/pre-mixed water Infrared sensor-controlled. Mains operation. Scope of delivery Infrared sensor single-hole tap Infrared sensor electronics, programmable 6 V solenoid valve with pre-filter Flow regulator Connection cable, 200 mm, with 2-pin plug, protection class IP65 Flexible connection hose, G 3/8 IG x 450 mm, with pre-filter Transformer plug 6 VDC, 100-240 VAC, 50-60 Hz Fastening material for wash basin installation Technical data Setting options via short range reflex Sensor range area (approx. 2-17 cm) Cleaning stop (off/120 s) Energy saving mode: Automatic energy saving mode Flow: max. 3 l/min pressure independent Flow pressure: 0.5 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (temporarily, e.g. for thermal disinfection) Material: Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: G 3/8 IG Certificates: P-IX 29853/IO, ACS, WRAS applied Noise class: I Flow class: O - 021690699
web link
http://www.schell.eu/worldwide_en/a/021690699/
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
sound insulation class 1
perm. operating temperature
70 °C
perm. operating pressure
5 bar
nominal size DN
10
nominal pressure PN
10
minimum operarting temperature
10 °C
Housing material
brass
Surface
chrome-plated
Quantity per packaging unit
1 PCE per pack
standards/rules/approvals
ACS, WRAS applied
sheet number of the guideline
17
fitting type
tapping fitting
web address of manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D