??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
Manufacturer’s name
SCHELL GmbH & Co. KG
Valve type designation
wash basin tap MODUS EH
Product description
Single-lever basin mixer MODUS EH Mixed water, lever, chrome
Description text
Wash basin tap MODUS EH, HD-M - high-pressure mixed water, Single-lever, 2x G 3/8 IG, with adjustable hot water and flow limitation, design lever, Chrome
Manufacturer’s reference number
021830699
GTIN number
4021163170443
product preview
Level of detail
long text - Click on text for HTML view
Wash basin tap MODUS EH HD-M - high-pressure mixed water Compact single-lever mixer tap with design lever. Scope of delivery Single-lever single-hole tap Single-lever mixer Single-lever mixer ceramic cartridge with adjustable hot water and flow limitation Flow regulator 2 flexible Clean-Fix S connection hoses, G 3/8 IG x 440 mm, with integrated backflow preventer (EN 1717: EB-type) and pre-filter Fastening material for wash basin installation Technical data Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Actuation Die-cast zinc; Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: 2x G 3/8 IG Certificates: P-IX 29002/IO Noise class: I Flow class: O - 021830699
web link
http://www.schell.eu/deutschland_de/a/021830699
Valve assembly type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
warm and cold PWH, PWC drinking water
Sound insulation class / noise class
perm. operating temperature
70 °C
perm. operating pressure
5 bar
Nennmaß
10
nominal pressure
10
minimum operarting temperature
10 °C
Body material
brass
Surface
chrome-plated
Menge pro Verpackungseinheit
1 PCE per pack
standards/rules/approvals
Sheet number of the guideline
17
Valve type
tapping fitting
Web address of the manufacturer
www.schell.eu
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D