??
Catalog navigation
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
HELP_VARIABLE
Manufacturer’s name
SCHELL GmbH & Co. KG
Valve type designation
WC flush valve SCHELLOMAT Basic, DN 20
Product description
WC flush valve SCHELLOMAT Basic, 3/4"/ DN 20, chrome
Description text
Exposed WC flush valve SCHELLOMAT Basic, DN 20, Exposed WC flush valve, Flush flow 1.0 - 1.3 l/s, DN 20 G 3/4 AG, Flush pipe connection: Ø 26 mm, Chrome
Manufacturer’s reference number
022470699
GTIN number
4021163141658
product preview
Level of detail
long text - Click on text for HTML view
Exposed WC flush valve SCHELLOMAT Basic, DN 20 All-metal design with brass push button. Conform to DIN EN 12541. Single flush. Scope of delivery Exposed WC flush valve Self-closing cartridge with automatic nozzle cleaning needle Push rosette Ø 60 mm Flush pipe connection with pipe interrupter Technical data Flow pressure: 1.2 - 5.0 bar Single flush: 4.5 - 9.0 l Flush flow: 1.0 - 1.3 l/s Material: Housing Brass; Parts in contact with water Brass, conform to German drinking water regulations, Plastic Surface: Chrome Connection: DN 20 G 3/4 AG Flush pipe connection: Ø 26 mm Certificates: PA-IX 9901/II, DIN-DVGW, Belgaqua Noise class: II, at 100% flow - 022470699
web link
http://www.schell.eu/deutschland_de/a/022470699
Valve assembly type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
Installation location
cold PWC drinking water
Sound insulation class / noise class
Schallschutzklasse 2
perm. operating temperature
30 °C
perm. operating pressure
5 bar
Nennmaß
20
nominal pressure
10
minimum operarting temperature
10 °C
Body material
brass
Surface
chrome-plated
Menge pro Verpackungseinheit
1 PCE per pack
Sheet number of the guideline
17
Valve type
tapping fitting
Index
Schallschutzklasse 2
Preview - Generation
Preview
3D
Dimension
Characteristics Graph
2D